Configurability
In its base form, Rebel Applied is up to 40% shorter and 30% lighter than legacy applied rooftops. Rebel Applied's configurability optimizes size and features based on application requirements.
Retrofit Capability
A highly customizable modular cabinet gives you the flexibility to design around the exact application. Rebel Applied also eliminates the need for transition curbs for many existing units in the field and is an ideal solution for retrofit applications.